IESNA:LM-63-2002
[TEST]P950372
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28228
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3092.4 3377.6 3687.8 4017.3 4302.4 4541.4 4722.5 4828.4 4845.8 4793.8
4739.8 4736 4768.7 4840 5007.6 5425.7 6464.3 8023 9412.2 10479.6
11300.4 12075 12774.4 13431.4 13872.6 13236.8 10714.7 7495.1 5183 3485.5
1470.1 466.3 221.6 96.3 30.8 0 0
3092.4 3383.4 3710.9 4028.8 4315.9 4554.8 4747.5 4853.5 4868.9 4822.7
4762.9 4761 4786.1 4859.3 5030.8 5358.3 6252.3 7772.5 9321.6 10427.6
11281.1 12140.5 12797.5 13441 13916.9 13506.5 11171.3 7976.8 5431.5 3614.6
1564.5 506.7 258.2 113.7 40.5 0 0
3092.4 3379.5 3697.4 4003.8 4277.4 4504.7 4680.1 4789.9 4801.5 4761
4716.7 4709 4736 4809.2 4972.9 5279.3 6005.7 7375.6 8917 10115.4
11001.8 11934.3 12818.7 13629.8 14315.8 14512.3 12940.1 10069.2 6793.7 4412.3
2042.4 805.4 452.8 250.5 115.6 38.5 0
3092.4 3356.4 3651.2 3944.1 4190.7 4400.7 4568.3 4655 4683.9 4666.6
4633.8 4630 4653.1 4687.8 4784.1 4978.7 5310.1 6073.1 7375.6 8870.8
10200.2 11435.3 12695.4 13882.3 15017.1 15903.4 16502.6 16550.8 15514.2 12308.1
6917 2475.9 994.2 531.8 244.7 55.9 0
3092.4 3317.9 3578 3845.8 4078.9 4277.4 4435.4 4541.4 4589.5 4601.1
4599.2 4610.7 4643.5 4674.3 4736 4876.6 5123.2 5495.1 6190.7 7366
8901.6 10541.3 12190.6 13907.3 15323.5 16660.6 17972.7 19439 20581.6 19741.5
15618.3 8602.9 3385.3 1514.4 639.7 65.5 0
3092.4 3296.7 3526 3757.2 3969.1 4163.7 4321.7 4445 4512.5 4560.6
4595.3 4651.2 4736 4803.4 4867 4967.2 5181 5524 6048.1 6689.7
7635.7 8874.6 10285 11799.4 13362 15094.2 17028.6 19300.3 22429.3 24288.6
22221.2 16703 9084.6 3240.8 805.4 46.2 0
3092.4 3285.1 3510.5 3743.7 3949.8 4144.4 4312.1 4433.5 4506.7 4552.9
4601.1 4657 4737.9 4809.2 4884.3 4996.1 5204.2 5541.3 6069.3 6749.4
7656.9 8870.8 10248.4 11732 13325.4 15076.8 17053.7 19444.8 22425.5 24176.9
21918.7 16383.2 9040.3 3306.3 795.7 52 0
3092.4 3246.6 3431.5 3633.9 3828.5 4017.3 4186.8 4329.4 4431.5 4510.5
4593.4 4693.6 4803.4 4895.9 4986.4 5115.5 5323.6 5645.4 6123.2 6774.5
7603 8616.4 9832.2 11233 12816.8 14599 16545 18647.1 21229 23202
20504.5 12805.2 5809.2 1976.8 470.1 40.5 0
3092.4 3221.5 3360.3 3520.2 3693.6 3868.9 4042.3 4194.5 4333.3 4454.7
4581.8 4703.2 4818.8 4920.9 5036.5 5204.2 5445 5816.9 6375.6 7138.6
8148.2 9352.5 10749.4 12275.3 13828.3 15462.2 17140.4 18922.6 20695.2 21292.5
18918.8 12680 5454.6 1635.8 658.9 183 0
3092.4 3177.2 3277.4 3393 3537.5 3695.5 3849.7 4009.6 4156 4304.4
4454.7 4591.5 4707.1 4830.4 4961.4 5117.5 5360.2 5749.4 6350.6 7227.2
8367.9 9683.9 11092.3 12520 13942 15369.7 16839.8 18248.3 18889.9 17666.4
13911.2 6978.7 1884.4 714.8 389.2 107.9 0
3092.4 3131 3181.1 3262 3369.9 3487.4 3628.1 3764.9 3913.2 4052
4213.8 4369.9 4524 4685.9 4853.5 5053.9 5329.4 5757.1 6400.7 7362.1
8624.1 10121.2 11566.3 12811 13888 14907.3 15735.8 15932.3 14930.4 12198.3
7610.7 2782.2 558.8 171.5 59.7 21.2 0
3092.4 3107.9 3129 3190.7 3279.3 3377.6 3495.1 3616.5 3747.5 3888.2
4038.5 4192.6 4362.2 4535.6 4728.3 4959.5 5262 5707 6331.3 7186.8
8333.2 9662.7 10882.3 11641.4 11990.2 12053.8 11795.6 10978.6 9481.5 7269.6
4279.3 1456.6 331.4 94.4 27 11.6 0
3092.4 3077 3079 3111.7 3171.4 3244.7 3333.3 3427.7 3522.1 3610.7
3709 3799.6 3905.5 4007.6 4119.4 4254.3 4452.7 4764.9 5258.1 5976.8
6899.7 7836.1 8481.6 8572.1 8055.8 7096.2 5724.4 4019.2 2290.9 1048.2
448.9 169.6 63.6 25 11.6 1.9 0
3092.4 3023.1 2982.6 2959.5 2940.2 2905.5 2845.8 2751.4 2626.2 2477.8
2308.2 2129.1 1949.9 1790 1666.6 1576.1 1510.6 1485.5 1614.6 1913.3
2244.7 2516.3 2500.9 2061.6 1445.1 963.4 666.7 464.3 310.2 192.7
121.4 77.1 38.5 15.4 3.9 0 0
3092.4 2973 2880.5 2764.9 2599.2 2393 2150.3 1878.6 1589.6 1306.3
1100.2 992.3 969.2 978.8 1011.5 1040.4 1063.6 1065.5 1040.4 988.4
930.6 872.8 811.2 743.7 655.1 545.3 425.8 306.4 229.3 167.6
107.9 63.6 25 9.6 3.9 0 0
3092.4 2928.7 2763 2541.4 2237 1903.6 1554.9 1246.6 1069.3 1009.6
978.8 951.8 930.6 909.4 897.9 890.2 880.5 859.3 813.1 745.7
678.2 610.8 545.3 470.1 395 329.5 281.3 238.9 188.8 129.1
65.5 32.8 15.4 5.8 0 0 0
3092.4 2884.3 2651.2 2296.7 1903.6 1504.8 1190.7 1071.3 1036.6 1007.7
978.8 949.9 921 892.1 849.7 801.5 745.7 680.1 608.9 539.5
474 416.2 369.9 333.3 298.6 265.9 231.2 183 125.2 84.8
55.9 30.8 13.5 5.8 0 0 0
3092.4 2857.4 2539.5 2125.2 1658.9 1265.9 1106 1073.2 1042.4 1009.6
982.6 949.9 915.2 872.8 818.9 751.4 678.2 603.1 524.1 447
383.4 343 314.1 287.1 258.2 229.3 196.5 156.1 123.3 98.3
71.3 46.2 15.4 1.9 0 0 0
3092.4 2818.8 2431.6 1940.2 1458.6 1173.4 1109.8 1079 1048.2 1015.4
986.5 955.7 919.1 869 801.5 730.2 643.5 556.8 462.4 395
350.7 323.7 302.5 279.4 254.3 223.5 185 152.2 127.2 100.2
73.2 46.2 13.5 0 0 0 0
3092.4 2815 2396.9 1868.9 1381.5 1161.8 1121.4 1088.6 1055.9 1025
994.2 959.5 922.9 869 803.5 716.8 618.5 520.2 439.3 377.6
339.1 314.1 290.9 265.9 237 200.4 159.9 132.9 107.9 82.9
55.9 30.8 7.7 0 0 0 0
3092.4 2815 2371.8 1830.4 1348.7 1161.8 1129.1 1096.3 1059.7 1025
994.2 961.4 924.8 876.7 815 730.2 626.2 522.1 433.5 368
329.5 306.4 283.2 256.3 223.5 177.3 136.8 113.7 92.5 69.4
44.3 17.3 1.9 0 0 0 0
3092.4 2824.6 2383.4 1836.2 1348.7 1161.8 1129.1 1096.3 1061.6 1028.9
996.1 963.4 928.7 882.5 820.8 726.4 622.3 514.4 425.8 362.2
327.5 304.4 279.4 254.3 219.6 165.7 129.1 107.9 84.8 61.7
38.5 13.5 0 0 0 0 0
